Publiceer je producten
AH Compact Duschväggar och skärmväggar
AH Compact Duschväggar och skärmväggar
AH Compact Duschväggar och skärmväggar
AH Compact Duschväggar och skärmväggar

    AH Compact Duschväggar och skärmväggar

    SHOWER WALLS AH-Compact.

    AH-Compact Shower walls consist of walls in an environmentally friendly compact laminate and profiles in natural anodised aluminum.

    As a compliment, there are overhangs with the drapery risks incl. hook and slide for shower curtain.

    The foot is height-adjustable and made of stainless steel.

    Standard depth is 900 mm but other dimensions are manufactured to order.

    SCREEN WALLS AH-Compact.

    AH-Compact is a complete screen wall system for public wet areas.

    The system consists of doors and walls in an environmentally friendly compact laminate and profiles in natural anodised aluminum.

    Doors are self-closing with pinch-free hinges and the stop profile has a brush strip for quiet function.

    The foot is height-adjustable and made of stainless steel.

    The systems are manufactured completely according to specifications for an uncompromising result.

    Specificatie
    • Available in different colors and decors from Formica's range.

      Standard height of shower walls and screen wall system is 2080 mm incl adjustable foot.

    Technische specificatie
    • Unieke ref.ah-compact
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2022-04-21
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGelamineerd papier
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectSanitair - Doucheschermen