Publiceer je producten
Motorized round duct damper
Airzone

Motorized round duct damper


Damper with actuator of 10 inch diameter. Powered with 12 VDC by the local module Airzone.

Local management device for controlling the opening or closing of the associated motorized damper. Communicates with system controller and is powered by means of the expansion bus. Communicates with and powers zone thermostat.

    Specificatie
      • Digital input for window open-detection.
      • Digital input for occupancy-detection.
      • Control proportionality and minimum air for motorized dampers.
      • Control of supplemental heating demand relay.
      • Bidirectional communication with system controller.
    Technische specificatie
    • Unieke ref.MotAirDiffusion_CPCC_VAF
    • ProductfamilieMotAirDiffusion
    • ProductgroepMotorized Air Damper
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-06-03
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieBevochtiger
    • ETIM-codeEC003086
    • ETIM-naamElectric actuator with damper blade round air duct
    • UNSPSC-naamDistribution and Conditioning Systems and Equipment and Components
    • UNSPSC-code40
    • Uniclass 2015-codeSs_65_80
    • Uniclass 2015-beschrijvingAir conditioning systems
    • CSI MasterFormat 2014 Code23 09 33
    • CSI MasterFormat 2014 TitelElectric and Electronic Control System for HVAC
    • OmniClass-nummer23-33 29 00
    • OmniClass-titelHVAC Dampers
    • CSI UniFormat II-codeD3090
    • CSI UniFormat II-titelOther HVAC Systems & Equipment

    Beschikbaarheid regio

    Noord Amerika Zuid-Amerika