Publiceer je producten
Aidoo KNX Controller
Airzone

Aidoo KNX Controller

Device to manage and integrate units in KNX TP-1 control systems. Externally powered by the indoor unit. Features: • Control of the parameters of the unit. • KNX Control. • KNX standard data. • 3 digital configurable inputs. • Easily configurable from ETS. • Communication errors detection. For further information about our products, go to airzonecontrol.com

Technische specificatie
  • Unieke ref.aidoo-knx-controller
  • ProductfamilieAZControl
  • ProductgroepAirzone Control
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-12-19
  • Editienummer1
  • Hoogte (mm)80
  • Breedte (mm)92
  • Diepte (mm)29
Gerelateerd
  • Nettogewicht (kg)0.13
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieRegelaar
  • ETIM-codeEC010216
  • ETIM-naamFixed-application controller
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitelElectric and Electronic Control System for HVAC
  • OmniClass-nummer23-27 15 23
  • OmniClass-titelHVAC Controls

Beschikbaarheid regio

Europa Azië Noord Amerika Zuid-Amerika Afrika