Publiceer je producten
Motorized plenum Mitsubishi Heavy standard 4 dampers
Airzone

Motorized plenum Mitsubishi Heavy standard 4 dampers

Airzone motorized plenum with collar that mechanically adapts to the main ducted AC units.

Airzone motorized plenum includes:

● Main control board that controls the system through wired and wireless devices.

● Webserver Airzone Cloud Wi-Fi.

● Communication gateway (for more information, see the technical datasheet of the gateway).

● Wi-Fi electricity consumption measurement pack Airzone.

● Round dampers of 200/150 mm in diameter.

● Manual airflow control system.

● Controlled mechanical ventilation (CMV) input of 150 mm in diameter.

● Air purification system through ionization.

● Air quality meter AirQ Sensor; with bus cable (15m).

● Depending on the motorized plenum (nº of dampers and settings) and the controlled indoor unit, the sound pressure may vary to ±3 dB(A) and the pressure drop may vary from 5 to 15 Pa.

Technische specificatie
  • Unieke ref.Easyzone_AZEZ6MHIST_4
  • ProductfamilieEasyzone
  • ProductgroepMotorized plenum
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-03-30
  • Editienummer1
  • Hoogte (mm)300
  • Breedte (mm)1140
  • Diepte (mm)454
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Secundair materiaalSheet metal
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieDistribution Control Element
  • ETIM-codeEC011777
  • ETIM-naamPlenum for airconditioning unit
  • UNSPSC-naamDucts
  • UNSPSC-code401419
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitelElectric and Electronic Control System for HVAC
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment

Beschikbaarheid regio

Europa Azië Noord Amerika Zuid-Amerika Afrika