Publiceer je producten
Curved-Slat smart motorized grille_RIC
Airzone

Curved-Slat smart motorized grille_RIC

RIC curved-slat smart grille made of extruded aluminum with 26-mm frame. Made up of two parts: a first row of horizontal slats that can be manually adjusted and a second row of horizontal slats controlled by connecting rod-actuator assembly. It allows you to regulate the air flow to guarantee a perfect air distribution.
Specificatie
  • Lengths available from 200 to 1000 mm . Manual flow regulation: - All-nothing. Damper covers 100% of the grille. - 2x1. Damper covers 50% of the grille. - Minimum air. Damper covers 80% of the grille. Compatible accesories : Plenum for grilles (PREJ) .
Technische specificatie
  • Unieke ref.MotAirDiffusion_RIC
  • ProductfamilieMotAirDiffusion
  • ProductgroepMotorized Air Grille
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-11-17
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDistribution Control Element
  • ETIM-codeEC010348
  • ETIM-naamVaned grille
  • UNSPSC-naamAir diffusers
  • UNSPSC-code40101505
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitelElectric and Electronic Control System for HVAC
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment