Publiceer je producten
Z-Locker Classic 1200mm 3 Sections sloped roof 6 Doors
Z-Locker Classic 1200mm 3 Sections sloped roof 6 Doors

    Z-Locker Classic 1200mm 3 Sections sloped roof 6 Doors

    • Sloping top
    • Good ventilation
    • Space-saving solution

    Clothes locker with a sloping top consisting of two sections, each with two compartments. Each compartment has a door stop, anchor hook and ventilation. The locker can be enhanced by adding different base frames. It comes without a locking device.

    Specificatie
      • Height:1900 mm
      • Width:800 mm
      • Depth:550 mm
      • Sheet steel thickness door:0.8 mm
      • Sheet steel thickness body:0.7 mm
      • Door width (lockers ):400 mm
      • Top:Sloping
      • Material:Sheet steel
      • Number of doors:4
      • Number of sections:2
      • Recommended number of people for assembly:2
      • Estimated assembly time:15 mins
      • Weight:67 kg
      • Testing:EN 14073-2:2004, EN 16121:2013+A1:2017, EN 14074:2004, EN 14073-3:2004
      • Quality- & eco-labelling:EPD, Byggvarubedömd ID: 139208

    Technische specificatie
    • Unieke ref.Z-Locker-Classic-1200-3-Sections-Slopedroof-6-Doors
    • ProductfamilieClothing Locker
    • ProductgroepLockers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-16
    • Editienummer1
    • Breedte (mm)1200
    • Diepte (mm)550
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inSlowakije
    • Nettogewicht (kg)105
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_30_78_48
    • Uniclass 2015-beschrijvingLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitelLockers
    • OmniClass-nummer23-21 15 15
    • OmniClass-titelClothing Lockers
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Europa