Publiceer je producten
Z-Locker Classic 800mm 2 Sections sloped roof 4 Doors

Z-Locker Classic 800mm 2 Sections sloped roof 4 Doors

  • Sloping top
  • Good ventilation
  • Space-saving solution

Clothes locker with a sloping top consisting of two sections, each with two compartments. Each compartment has a door stop, anchor hook and ventilation. The locker can be enhanced by adding different base frames. It comes without a locking device.

Specificatie
    • Height:1900 mm
    • Width:800 mm
    • Depth:550 mm
    • Sheet steel thickness door:0.8 mm
    • Sheet steel thickness body:0.7 mm
    • Door width (lockers ):400 mm
    • Top:Sloping
    • Material:Sheet steel
    • Number of doors:4
    • Number of sections:2
    • Recommended number of people for assembly:2
    • Estimated assembly time:15 mins
    • Weight:67 kg
    • Testing:EN 14073-2:2004, EN 16121:2013+A1:2017, EN 14074:2004, EN 14073-3:2004
    • Quality- & eco-labelling:EPD, Byggvarubedömd ID: 139208

Technische specificatie
  • Unieke ref.Z-Locker-Classic-800-2-Sections-slopedroof-4-Doors
  • ProductfamilieClothing Locker
  • ProductgroepLockers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-04-16
  • Editienummer1
  • Breedte (mm)800
  • Diepte (mm)550
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inZweden
  • Gefabriceerd inSlowakije
  • Nettogewicht (kg)65
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag
  • IFC-classificatieFurniture
  • Uniclass 2015-codePr_40_30_78_48
  • Uniclass 2015-beschrijvingLockers
  • CSI MasterFormat 2014 Code10 51 00
  • CSI MasterFormat 2014 TitelLockers
  • OmniClass-nummer23-21 15 15
  • OmniClass-titelClothing Lockers
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings

Beschikbaarheid regio

Europa