Publiceer je producten
Clothing Locker Classic 400mm Sloping Roof 3 Sections
Clothing Locker Classic 400mm Sloping Roof 3 Sections
Clothing Locker Classic 400mm Sloping Roof 3 Sections
Clothing Locker Classic 400mm Sloping Roof 3 Sections
Clothing Locker Classic 400mm Sloping Roof 3 Sections
Clothing Locker Classic 400mm Sloping Roof 3 Sections
Clothing Locker Classic 400mm Sloping Roof 3 Sections
Clothing Locker Classic 400mm Sloping Roof 3 Sections

    Clothing Locker Classic 400mm Sloping Roof 3 Sections

    Ventilation holes Robust and high quality Clothes rail and hat rack Clothes locker with a hat rack and clothes rail with two hooks. Ventilation holes in the top and bottom. Doors with a door stop and rubber dampeners. Accessories and bases are also available
    Specificatie
    • Frame colour: Light grey Frame colour code: RAL 7035 Door colour: Blue/Light grey/Black Door colour code: RAL 5005/RAL 7035/RAL 9005 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Technische specificatie
    • Unieke ref.Clothing-Locker-Classic-400-Sloping-Roof-3-Sections
    • ProductfamilieClothing Locker
    • ProductgroepLockers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-14
    • Editienummer1
    • Breedte (mm)1200
    • Diepte (mm)550
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inSlowakije
    • Nettogewicht (kg)102
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_30_78_48
    • Uniclass 2015-beschrijvingLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitelLockers
    • OmniClass-nummer23-21 15 15
    • OmniClass-titelClothing Lockers
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings