Publiceer je producten
Clothing Locker Create Sign 800mm 2 Sections 2 Doors
Clothing Locker Create Sign 800mm 2 Sections 2 Doors
Clothing Locker Create Sign 800mm 2 Sections 2 Doors
Clothing Locker Create Sign 800mm 2 Sections 2 Doors

    Clothing Locker Create Sign 800mm 2 Sections 2 Doors

    Award-winning design Smooth, stylish door Great ventilation Clothes locker with stylishly recessed handles and an award-winning design. The lockers have ventilation holes in the top and bottom, a gently sloping top and sturdy furniture hinges. Fitted with a shared leg frame as well as a hat shelf, clothes rail, 3 anchor hooks and a small storage compartment in each locker
    Specificatie
    • Frame colour: Dark grey Frame colour code: NCS S7502-B Door colour: Dark grey Door colour code: NCS S7502-B Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Technische specificatie
    • Unieke ref.Clothing-Locker-Create-Sign-800-2-Sections-2-Doors
    • ProductfamilieClothing Locker
    • ProductgroepLockers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-14
    • Editienummer1
    • Hoogte (mm)1985
    • Breedte (mm)800
    • Diepte (mm)500
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inSlowakije
    • Nettogewicht (kg)62
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_30_78_48
    • Uniclass 2015-beschrijvingLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitelLockers
    • OmniClass-nummer23-21 15 15
    • OmniClass-titelClothing Lockers
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings