Publiceer je producten
Clothing Locker Curve 1200mm 4 Sections 4 Doors
Clothing Locker Curve 1200mm 4 Sections 4 Doors
Clothing Locker Curve 1200mm 4 Sections 4 Doors
Clothing Locker Curve 1200mm 4 Sections 4 Doors
Clothing Locker Curve 1200mm 4 Sections 4 Doors
Clothing Locker Curve 1200mm 4 Sections 4 Doors
Clothing Locker Curve 1200mm 4 Sections 4 Doors

    Clothing Locker Curve 1200mm 4 Sections 4 Doors

    Well equipped Convex, metallic-lacquered doors High quality and exclusive Clothes locker with convex doors. Each section has a hat rack, a clothes rail with two anchor hooks, a door stop, two door trays and ventilation holes in the top and bottom
    Specificatie
    • Frame colour: Anthracite Frame colour code: RAL 7016 Door colour: Red metallic/Grey Metalic/Blue Metalic Door colour code: RAL 8029/RAL 9022/ RAL 5025 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Technische specificatie
    • Unieke ref.Clothing-Locker-Curve-1200-4-Sections-4-Doors
    • ProductfamilieClothing Locker
    • ProductgroepLockers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-14
    • Editienummer1
    • Breedte (mm)1200
    • Diepte (mm)550
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inSlowakije
    • Nettogewicht (kg)92
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_30_78_48
    • Uniclass 2015-beschrijvingLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitelLockers
    • OmniClass-nummer23-21 15 15
    • OmniClass-titelClothing Lockers
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings