Publiceer je producten
Algreen 50 Gallon Castilla Rain Barrel
Algreen

Algreen 50 Gallon Castilla Rain Barrel

  • Elegant design with authentic pottery like texture.
  • Made from roto-molded plastic that wont chip, crack or fade and BPA free.
  • Comes with a high-quality brass spigot, corrosion-proof screen and bottom fitting attachment which allows for access to 100% of water in unit.
  • Dual water overflows allow for water to sufficiently escape rain barrel when full and allow option for linking multiple rain barrels with Algreen's linking kit.
  • Decorative planter feature.

As Featured on Amazon.com

Specificatie
  • Product Dimensions: 23 x 23 x 33 inches
    Item Weight: 16.55 pounds
    Shipping Weight: 16.55 pounds

Technische specificatie
  • Unieke ref.Algreen-50-Gallon-Castilla-Rain-Barrel
  • ProductfamilieGarden
  • ProductgroepRain Barrel
  • TypeDocumentatie (alleen informatie)
  • Publicatiedatum2019-02-14
  • Editienummer1
  • Hoogte (inch)33
  • Breedte (inch)23
  • Diepte (inch)23
Gerelateerd
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectTuinaanleg - Afval en recycling
  • UNSPSC-naamRoads and landscape
  • UNSPSC-code3012
  • CSI MasterFormat 2014 Code11 82 23
  • CSI MasterFormat 2014 TitelRecycling Equipment
  • OmniClass-nummer23-27 59 00
  • OmniClass-titelRecycling Equipment