Publiceer je producten
Algreen 50 Gallon Wicker Rain Barrel
Algreen

Algreen 50 Gallon Wicker Rain Barrel

  • 50 gallon capacity rain saver.
  • Constructed with ultra-tough, BPA-free, FDA approved, polyethylene with 15% recycled content.
  • Includes a rugged brass spigot for filling watering cans.
  • Rust proof screen guard blocks debris from entering your water supply.
  • Dual water overflows to sufficiently allow water to escape rain barrel when full and can be linked to any Algreen Rain Barrel.
  • Threaded bottom drain to access 100% of water.
  • Wicker texture complements outdoor furniture.

As Featured on Amazon.com

Specificatie
  • Product Dimensions: 23 x 23 x 33 inches
    Item Weight: 14 pounds
    Shipping Weight: 16.1 pounds

Technische specificatie
  • Unieke ref.Algreen-50-Gallon-Wicker-Rain-Barrel
  • ProductfamilieGarden
  • ProductgroepRain Barrel
  • TypeDocumentatie (alleen informatie)
  • Publicatiedatum2019-02-14
  • Editienummer1
  • Hoogte (inch)33
  • Breedte (inch)23
  • Diepte (inch)23
Gerelateerd
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectTuinaanleg - Afval en recycling
  • UNSPSC-naamRoads and landscape
  • UNSPSC-code3012
  • CSI MasterFormat 2014 Code11 82 23
  • CSI MasterFormat 2014 TitelRecycling Equipment
  • OmniClass-nummer23-27 59 00
  • OmniClass-titelRecycling Equipment