Publiceer je producten
Verenigde Staten
Nederlands
Taal
Projectlocatie
Publiceer je producten
Gratis aanmelden
Inloggen
altech/products/4a9c53f5-81a9-4a61-ab0c-453986c10edc
Startpagina
Categorieën
Loodgieterswerk
Kleppen
Safety valves tap water
Niet beschikbaar in Verenigde Staten
Altech
Volg
Gearchiveerd
Safety valves tap water
This product is only available for the Swedish market. Altech Safety valves for use in tap water systems. Made of dzr brass. CE approved according to PED 2014/68/EU. Manufactured according to EN 1489. Working temperature: -10 oC - 95 oC
Download niet beschikbaar (gearchiveerde bestanden)
Technische specificatie
Technische specificatie
Unieke ref.
Sakerhetsventiler_tappvattensystem
Productfamilie
Valves
Productgroep
Safety valves
Type
Object (enkelvoudig object)
Publicatiedatum
2018-06-13
Editienummer
1
Links
Links
Product-url
https://www.rskdatabasen.se/infoDocs/PROD/PROD_212_5531948.pdf
Productcertificering
https://www.rskdatabasen.se/infoDocs/CEDKL/CEDKL_212_5531948.pdf
Gerelateerd
Gerelateerd
Hoofdmateriaal
Messing
Ontworpen in
Nederland
Gefabriceerd in
Nederland
Classificatie
Classificatie
Categorie BIMobject
Loodgieterswerk - Kleppen
IFC-classificatie
Klep
UNSPSC-naam
Safety valves
UNSPSC-code
40141604
Uniclass 2015-code
Pr_65_54_95_75
Uniclass 2015-beschrijving
Safety valves
OmniClass-nummer
23-27 31 53
OmniClass-titel
Safety Valves
CSI UniFormat II-code
D20
CSI UniFormat II-titel
PLUMBING
Soortgelijke producten
Watts
Lead Free* Reduced Pressure Zone Assemblies - LF009
4.5
(
35
)
Downloaden
Watts
2-Piece, Full Port, Lead Free* Bronze Ball Valves - LFFBV
Downloaden
Guardian Equipment
AP250-065, Modesty Curtain for Recessed Laboratory Units
Downloaden
Watts
Lead Free* Reduced Pressure Valve Assembly Backflow Preventers with Flood Sensor - Small Diameter 3/4 - 2 Inch Sizes - LF909-FS - Small
4.2
(
12
)
Downloaden
Watts
Low Lead High Flow Water Pressure Reducing Valve - LF223, LF223S
4.8
(
8
)
Downloaden
Patterson Pump Company
Suction Diffusers Provide Maximum Flow Efficiency At The Suction Side Of The Pump, 2x2
3.3
(
12
)
Downloaden