Publiceer je producten
Isella Aqua Vanity Unit with ceramic washbasin
Isella Aqua Vanity Unit with ceramic washbasin
    Alterna

    Isella Aqua Vanity Unit with ceramic washbasin

    This product is only available for the Swedish market.

    Alterna Isella Aqua Vanity Unit in white matte with ceramic washbasin. The vanity units are completely water-resistant in thermoplastic, with 2 soft-closing drawers. Available in different depths and widths. The vanity units are delivered fully assembled. Handles are available as accessories.

    Measurements 50 Compact: Width: 513 mm, Depth: 394 mm, Height: 610 mm

    Measurements 60 Compact: Width: 613 mm, Depth: 394 mm, Height: 610 mm

    Measurements 60: Width: 613 mm, Depth: 464 mm, Height: 610 mm

    Specificatie
    • This product is only available for the Swedish market.

    Technische specificatie
    • Unieke ref.Isellaunderskap_aqua_porslin
    • ProductfamilieSanitet
    • ProductgroepBadrumsmöbler
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-02-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inZweden
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer meubilair
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010013
    • ETIM-naamBathroom vanity
    • Uniclass 2015-codePr_40_20_76_94
    • Uniclass 2015-beschrijvingVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitelBathroom Casework
    • OmniClass-nummer23-19 31 17 11
    • OmniClass-titelBathroom Units
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures