Publiceer je producten
Regulation for towel warmers
Regulation for towel warmers
Regulation for towel warmers
Regulation for towel warmers
Regulation for towel warmers
Regulation for towel warmers
Regulation for towel warmers
Regulation for towel warmers
Regulation for towel warmers
    Alterna

    Regulation for towel warmers

    This product is only available for the Swedish market.

    Alternate Regulation valves for towel heaters, in chromed brass and chromed or white handwheel for towel rails. The valves are delivered as 2-pipe valves but can also be converted to 1-pipe valves. Should not be connected to VVC systems. Choose between Lusso L2, Lusso L1, Lusso 60 CC, Picto or Primeo regulation valves.

    Specificatie
    • This product is only available for the Swedish market.
    Technische specificatie
    • Unieke ref.Reglerventiler
    • ProductfamilieSanitet
    • ProductgroepHanddukstorkar
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-01-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamHeating equipment and parts and accessories
    • UNSPSC-code401018
    • Uniclass 2015-codeAc_60
    • Uniclass 2015-beschrijvingHeating, cooling and refrigeration activities
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitelRadiators
    • OmniClass-nummer23-31 25 25 11
    • OmniClass-titelElectric Heated Towel Bars