Publiceer je producten
Bathtub handle
Bathtub handle
    Alterna

    Bathtub handle

    This product is only available for the Swedish market.

    Bathtub handle in chrome, available in two sizes.

    Width: 353 and 653 mm

    Height: 53

    Depth: 88

    Specificatie
    • This product is only available for the Swedish market.

      Color: Chrome

      Width: 353 mm
      Height: 53 mm
      Depth: 88 mm

      Width: 653 mm
      Height: 53 mm
      Depth: 88 mm

    Technische specificatie
    • Unieke ref.Badkarshandtag
    • ProductfamilieSanitet
    • ProductgroepBadkar
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamBathtubs
    • UNSPSC-code30181501
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 17 21
    • OmniClass-titelBathtub Grab Bars