Publiceer je producten
Towel warmers Calore showcase
Towel warmers Calore showcase
    Alterna

    Towel warmers Calore showcase

    This product is only available for the Swedish market. Alterna Calore Towel warmers are made of steel profiles. Connection is made with an immersion heater or with a regulation valve for heating systems.
    Specificatie
    • This product is only available for the Swedish market. Material: steel Color: chrome Models: 2-pipe and 4-pipe Width: 120 mm and 351 mm Height: 1 400 mm Comes with 4 wall brackets, 2 plugs and a vent valve.
    Technische specificatie
    • Unieke ref.Calorehanddukstorkar_sc2
    • ProductfamilieSanitet
    • ProductgroepHanddukstorkar
    • TypeShowcase (model)
    • Publicatiedatum2017-12-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inChina
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamHeating equipment and parts and accessories
    • UNSPSC-code401018
    • Uniclass 2015-codeAc_60
    • Uniclass 2015-beschrijvingHeating, cooling and refrigeration activities
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitelRadiators
    • OmniClass-nummer23-31 25 25 11
    • OmniClass-titelElectric Heated Towel Bars
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems