Publiceer je producten
Towel warmers Rod showcase
Towel warmers Rod showcase
Towel warmers Rod showcase
    Alterna

    Towel warmers Rod showcase

    This product is only available for the Swedish market. Alterna Rod Towel Warmers are made of chromed steel. Connection is made directly or by plug. Available as straight model with round tubes in two lengths. Keypad on / off. Supplied with wall brackets.
    Specificatie
    • This product is only available for the Swedish market. Model: 1-pipe Width: 85 mm Height: 915 or 1 515 mm Supplied with 2 wall brackets and socket plug. IP44.
    Technische specificatie
    • Unieke ref.Rodhanddukstorkar_sc2
    • ProductfamilieSanitet
    • ProductgroepHanddukstorkar
    • TypeShowcase (model)
    • Publicatiedatum2017-12-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamHeating equipment and parts and accessories
    • UNSPSC-code401018
    • Uniclass 2015-codeAc_60
    • Uniclass 2015-beschrijvingHeating, cooling and refrigeration activities
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitelRadiators
    • OmniClass-nummer23-31 25 25 11
    • OmniClass-titelElectric Heated Towel Bars
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems