Publiceer je producten
Alutech ALT.W62 Doors, Outward opening

Alutech ALT.W62 Doors, Outward opening

ALT W62 system is a thermal insulated series of profiles with mounting depth of 62 mm, designed for manufacturing of window, door and translucent structures of various configurations and degree of complexity that shall meet higher thermotechnical and sound-proofing requirements.

The system is based on combined profiles consisting of two aluminium profiles connected with the help of two elements made of fiberglass reinforced polyamide. Combination of two materials enables manufacturing of thermally insulated profiles that ensure good static performance of the constructions and other joint connections.


Specificatie
  • ALT W62 is a general-purpose comprehensive system, which enables the manufacturing of:

    • Windows and entry doors in administrative, industrial, residential houses;
    • Stained-glass windows with a large number of doors and windows in case using of façade systems is impractical;
    • Windows and doors in case using of other materials is impossible due to structural and architectural requirements;
    • Various types of frame structures with higher thermal- and sound-insulating requirements.

    Window series of ALT W62 system has euro-groove, and there is minimum requirements to the door accessories. This provides an opportunity to apply a wide range of accessories of various European and Russian manufacturers. This factor allows the companies that are already working with similar systems to keep the same supplier of accessories when changing the supplier of the profiles.

    Key features of the structures made of ALT W62 profiles:

    • Durability;
    • Long life-time;
    • Resistance to corrosion, deformation, and negative environmental exposure;
    • Resistance to acids, oils, gases, ultraviolet rays;
    • Environmental friendliness;
    • Fire safety;
    • It is possible to produce the structures in any color, or combination of colors;
    • Possibility of producing the windows of bigger sizes, of various shapes with different opening types;
    • Structures can be produced for different climatic regions.

    Technical characteristics of a window with 32 mm glass unit (formula 4 x 10 x 4 x 10 x 4i) from ALT W62 system profiles:

    • Reduced total thermal resistance: 0,61 (m²×°С/W), B1 grade;
    • Air permeability: Agrade;
    • Sound insulation: B grade (33dB);
    • Wind load resistance: A grade.


Technische specificatie
  • Unieke ref.alutech_door_alt_w62_outward_opening
  • ProductfamilieDoors
  • ProductgroepOutward opening
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-08-17
  • Editienummer1
  • Diepte (mm)62
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalGlas
  • Ontworpen inWit-Rusland
  • Gefabriceerd inWit-Rusland
Classificatie
  • Categorie BIMobjectDeuren - Deursets
  • IFC-classificatiedeur
  • ETIM-codeEC000747
  • ETIM-naamDoor/operating panel (switchgear cabinet)
  • UNSPSC-naamMetal doors
  • UNSPSC-code30171505
  • Uniclass 2015-codeAc_15_50_25
  • Uniclass 2015-beschrijvingDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 13 16
  • CSI MasterFormat 2014 TitelAluminum Doors
  • OmniClass-nummer23-17 11 13 13
  • OmniClass-titelAluminum Doors
  • CSI UniFormat II-codeB2030
  • CSI UniFormat II-titelExterior Doors