Publiceer je producten
VTAC Vertical Terminal Air Conditioner and Heat Pump AVH12
Amana

VTAC Vertical Terminal Air Conditioner and Heat Pump AVH12

From the beginning, every Amana brand product has been made with the same core philosophy: to provide our customers with high-quality products that are reliable, meet their needs, and last longer than the rest. And we keep that philosophy firmly in mind as we build our industry-leading Amana brand Vertical Terminal Air Conditioners (VTACs) and air-conditioning and heating products.

Features

  • 11,400 BTU/h capacity
  • EER = 11.0
  • Corrosion Resistant Blue Fin Condenser Coils
  • 5 Year Limited Warranty
  • Electrical Disconnect
  • Heat Pump with Backup Electric Heat
  • Outside Air Vent Door
  • Standard 23" x 23" Footprint
    Specificatie
    • Voltage208/230V & 265V
      Capacity (BTU/h)11,400
      COP3.3
      Heater Options2.5 / 3.4 / 5.0 kW
      EER11.0
    Technische specificatie
    • Unieke ref.vtac-vertical-terminal-air-conditioner-and-heat-pump-AVH12
    • ProductfamilieAmana
    • ProductgroepVTAC
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-06-02
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Warmtepompen
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamHeat pumps
    • UNSPSC-code40101806
    • Uniclass 2015-codePr_70_60_37
    • Uniclass 2015-beschrijvingHeat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitelAir-Source Unitary Heat Pumps
    • OmniClass-nummer23-33 17 11
    • OmniClass-titelPackaged Heat Pumps
    • CSI UniFormat II-codeD3090
    • CSI UniFormat II-titelOther HVAC Systems & Equipment