Publiceer je producten
Amerex 250 2.5 Gallon AFFF Foam Stored Pressure Class A B Fire Extinguisher
Amerex 250 2.5 Gallon AFFF Foam Stored Pressure Class A B Fire Extinguisher
    Amerex

    Amerex 250 2.5 Gallon AFFF Foam Stored Pressure Class A B Fire Extinguisher

    Class A:B extinguisher. Easy and effective application with air aspirated nozzle. The Alcohol Resistant fire fighting agent is effective on fires in a wide variety of Class B materials such as alcohols, polar solvents, hydrocarbons and combinations such as gasohol. Apply to a non-ignited Class B liquid spill and it will seal the surface minimizing the chance of serious fire. Ideal for emergency first response vehicles.

    As Featured on Amazon.com

    #Amerex #FireExtinguisher #FoamStoredPressureFireExtinguisher #ClassABFireExtinguisher

    Specificatie
    • Technical Details

      AFFF Foam, Class A:B extinguisher
      For use on Class B (Flammable liquid) spills to prevent ignition
      55 sec. discharge time
      All metal valve construction, Brass Valve
      Includes Wall Bracket

    Technische specificatie
    • Unieke ref.Amerex-250-2-and-a-Half-Gallon-AFFF-Foam-Stored-Pressure-Class-A-B-Fire-Extinguisher
    • ProductfamilieFire Extinguisher
    • ProductgroepFoam Stored Pressure
    • TypeDocumentatie (alleen informatie)
    • Publicatiedatum2019-03-08
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBrandwerende producten - Brandwering
    • UNSPSC-naamFire extinguishers
    • UNSPSC-code46191601
    • CSI MasterFormat 2014 Code10 44 16
    • CSI MasterFormat 2014 TitelFire Extinguishers
    • OmniClass-nummer23-29 25 19
    • OmniClass-titelFire Extinguishers