Publiceer je producten
Air Gaps For Reduced Pressure Zone Assemblies - Air Gaps

Air Gaps For Reduced Pressure Zone Assemblies - Air Gaps

Air Gaps for Reduced Pressure Zone Assemblies provide an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. Air Gaps can be installed vertically or horizontally (vent elbow required for vertical installation.)

Specificatie
  • Features

    • Detects potential underground water leaks or unauthorized water usage
    • Seats, discs, and auxiliary bypass line/components are all field replaceable
    • Gear-operated ball valve shutoffs with pre-wired tamper switches
    • Both check modules can be easily accessed via a single top entry cover, and servicing requires no special tools
Technische specificatie
  • Unieke ref.air-gaps
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepBackflow Prevention
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-18
  • Editienummer2
Gerelateerd
  • HoofdmateriaalBronze
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65
  • CSI MasterFormat 2014 TitelValves for Pump Control and Check Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings