Publiceer je producten
Valve and Meter Support Stand - ARK-EZ-STD

Valve and Meter Support Stand - ARK-EZ-STD

Series ARK-EZ-STD Valve and Meter Support Stand allows for quick and easy valve installation and field adjustable height. The support stand is made of durable all-welded construction and incorporates a corrosion-resistant coating.

Specificatie
  • Features

    • Sold in pairs
    • Stands easily adapt to fit varying heights
    • Steel bars have corrosion-resistant coating
    • Yoke and mounting plate are epoxy-coated cast iron
Technische specificatie
  • Unieke ref.ark-ez-std
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepBackflow Prevention
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBronze
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65
  • CSI MasterFormat 2014 TitelValves for Pump Control and Check Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings