Publiceer je producten
Flanged and Plain Check Valves - FPP

Flanged and Plain Check Valves - FPP

Series FPP (Plain) and FFF (Flanged) Check Valves are designed to permit free flow in one direction and to prevent return flow in the opposite direction. The unique design of the Ames "Spring-Swing" check valve enables it to function with an extremely high degree of efficiency. This efficiency is evidenced in the extremely rapid tight-sealing action of the flapper against the valve seat and in the remarkably low resistance to flow through the valve at full flow.

Technische specificatie
  • Unieke ref.FPP
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepCheck Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65.23
  • CSI MasterFormat 2014 TitelSwing Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING