Publiceer je producten
Mobile Stool Table - Elliptical

Mobile Stool Table - Elliptical

4.8 van de 5 sterren4.8(6 reviews)

Mobile Stool Elliptical Table with 12 Stools

AmTab's mobile cafeteria tables are used every day throughout the world in multi-purpose environments. Our high-quality state-of-the-art tables are safe, durable, easy to operate, and a great long-term value. All AmTab mobile cafeteria tables are 100% Made in the USA, UL certified, ANSI/BIFMA certified, MAS Green certified, and have a 15 year warranty. Our tables are perfect for heavy-use and heavy-turn settings providing years of trusted service.

Technische specificatie
  • Unieke ref.mobiletable_stool_elliptical
  • ProductfamilieFurniture
  • ProductgroepMobile Tables
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2014-01-01
  • Editienummer1
  • Hoogte (mm)736.6
  • Breedte (mm)1168.4
  • Diepte (mm)3048
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalHout
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codePr_40_50_21_22
  • Uniclass 2015-beschrijvingDining tables
  • CSI MasterFormat 2014 Code12 58 19
  • CSI MasterFormat 2014 TitelDining Tables and Chairs
  • OmniClass-nummer23-11 29 17 13 11
  • OmniClass-titelPatio Dining Tables
  • CSI UniFormat II-codeE20
  • CSI UniFormat II-titelFURNISHINGS