Publiceer je producten
ACV-2100 - Acendo Vibe Conferencing Sound Bar
AMX

ACV-2100 - Acendo Vibe Conferencing Sound Bar

Acendo Vibe 2100 is an expertly designed conferencing sound bar for meeting spaces. Featuring Sound by JBL, the connectivity that a professional environment requires, and a look that holds up to modern workspace architecture, Acendo Vibe supports the high standards of today's workforce.

Acendo Vibe utilizes HARMAN's audio expertise with integrated JBL speakers, far-field microphones, and DSP algorithms ensure everyone in the room hears and is heard clearly. Bluetooth connectivity allows for wireless sharing of content. Additionally, dedicated audio inputs and outputs that can be used to integrate Acendo Vibe with other room technology, such as hearing-enhanced systems.

COMMON APPLICATIONS
The Acendo Vibe 2100 conferencing sound bar is ideal for corporate meeting spaces that require audio-only conferencing, or integrate an external USB camera. 


Keywords: Harman

Specificatie
  • Features

    • Sound by JBL – Hear everything said in the meeting with speakers, microphones, and DSP algorithms from JBL.
    • Elegant Design – Modern office environments are designed to attract and retain the most talented employees through the use of elegant interior design and the use of tactile materials, such as fabrics. Acendo Vibe is built using high-quality materials and is available in two colors designed to complement interior design.
    • USB and Bluetooth Connectivity – Use Acendo Vibe in BYOD applications with a user's laptop or mobile phone, or use it with Acendo Core to create a complete, highly optimized meeting solution.
    • Integrated Mounting Bracket – The integrated wall mount facilitates installation by a single person. This mount allows customers to connect and route all the cabling with Acendo Vibe on the wall and then simply rotate Acendo Vibe into position.
      Specifications
Technische specificatie
  • Unieke ref.ACV-2100-Acendo-Vibe-Conferencing-Sound-Bar
  • ProductfamilieElectronics
  • ProductgroepAudio Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • IFC-classificatieObject
  • UNSPSC-naamAudio presentation and composing equipment and hardware and controllers
  • UNSPSC-code451117
  • Uniclass 2015-codePr_70_75_36_50
  • Uniclass 2015-beschrijvingLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 17 13 19
  • OmniClass-titelSpeakers