Publiceer je producten
PS-POE-AF-TC PoE Injector, 802.3AF Compliant
AMX

PS-POE-AF-TC PoE Injector, 802.3AF Compliant

With the PoE Injector, send power and data one demand to any PoE-powered device via a single category cable


Keywords: Harman

Specificatie
  • Features

    • 10/100/1000 (MbPS) Data Rates
    • Meets IEEE802.3af requirements
    • Regulated Output
    • 100/240 VAC Universal Input
Technische specificatie
  • Unieke ref.PS-POE-AF-TC-PoE-Injector-802-3AF-Compliant
  • ProductfamilieElectronics
  • ProductgroepCable Transmission and Reception Control Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-21
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • IFC-classificatieElektrisch circuit
  • ETIM-codeEC001634
  • ETIM-naamAudio/video transmitting system
  • UNSPSC-naamElectrical controls and accessories
  • UNSPSC-code391215
  • Uniclass 2015-codePr_70_75_04
  • Uniclass 2015-beschrijvingAudio, data and visual outlet plates and controllers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 00
  • OmniClass-titelAudio Visual Equipment