Publiceer je producten
VARIA-ACS-150A Angle-Select Tabletop Stand for VARIA-150 and VARIA-150N Touch Panels
AMX

VARIA-ACS-150A Angle-Select Tabletop Stand for VARIA-150 and VARIA-150N Touch Panels

AMX VARIA-ACS-150A is a tabletop stand which can be adjusted at install time to position a touch panel at a 30-, 45- or 60-degree angle from vertical. This stand is compatible with VARIA-150 and VARIA-150N professional-grade touch panels for placement on meeting space and boardroom tables or other flat surfaces.

Specificatie
  • SKU NumbersAMX-UMT1511
    Compatible withVARIA-150 - 15.6” Professional-Grade, Persona-Defined Touch Panel
    VARIA-150N - 15.6” Professional-Grade, Persona-Defined Touch Panel (No-Comm)
Technische specificatie
  • Unieke ref.varia-acs-150a-tabletop-stand-for-touch-panel
  • ProductfamilieElectronics
  • ProductgroepTouch Panel Accessories
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-03-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • IFC-classificatieElektrisch circuit
  • ETIM-codeEC001634
  • ETIM-naamAudio/video transmitting system
  • Uniclass 2015-codePr_40_30_86_88
  • Uniclass 2015-beschrijvingTouch panels