Publiceer je producten
Concrete Blocks Wall
Concrete Blocks Wall
    ANDECE

    Concrete Blocks Wall

    3.8 van de 5 sterren3.8(13 reviews)
    Concrete masonry units made from dense and lightweight aggregates or a combination of both for which the main intended uses are common, facing or exposed masonry in load bearing or non-load bearing building and civil engineering applications. The units are suitable for all forms of walling, including single leaf, external leaf to chimneys, cavity wall, partitions, retaining, and basement. They can provide fire protection, thermal insulation, sound insulation and sound absorption.
    Technische specificatie
    • Unieke ref.murobloques
    • ProductfamilieFacades
    • ProductgroepBlocks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2013-01-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectMuren - Buitenmuren
    • IFC-classificatieWall
    • CSI MasterFormat 2014 Code04 00 00
    • CSI MasterFormat 2014 TitelMasonry
    • OmniClass-nummer23-13 00 00
    • OmniClass-titelStructural and Exterior Enclosure Products
    • CSI UniFormat II-codeB
    • CSI UniFormat II-titelSHELL

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika Europa