Publiceer je producten
AURÉA
AURÉA
AURÉA
AURÉA

    AURÉA

    AURÉA exhaust valves exhaust and supply air in dwellings and commercial spaces.

    These white plastic valves are specially designed to be fitted in ceilings or walls.
    Optional : for a blowing mode, a removable deflector (sold separately) permits to channel air diffusion.

    The AUREA can be associated with a flow regulator RDR.
    Made entirely of white polystyrene,
    They can be directly fitted onto a duct or associated with a sleeve or a drywall 3-claw adapter

    Technische specificatie
    • Unieke ref.aurea
    • ProductfamilieExtract vents
    • ProductgroepExtract & Supply Vents with Fixed Airflow
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-07-02
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGeëxtrudeerd polystyreen (XPS)
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamAir exhausters
    • UNSPSC-code40101502
    • Uniclass 2015-codePr_65_70_46_01
    • Uniclass 2015-beschrijvingAir terminals
    • CSI MasterFormat 2014 Code23 36 00
    • CSI MasterFormat 2014 TitelAir Terminal Units
    • CSI UniFormat II-codeD3050
    • CSI UniFormat II-titelTerminal & Package Units