Publiceer je producten
Conservationist® COF Duraclad Commercial Oil-Fired Water Heater, Up to 80% Efficient, 69/75/84/86 gal Capacity

Conservationist® COF Duraclad Commercial Oil-Fired Water Heater, Up to 80% Efficient, 69/75/84/86 gal Capacity

The Conservationist® Duraclad oil-fired models are ideal for mid-sized commercial applications (up to 700,000 Btu/hr. input). The larger models have an optional two-stage pump for use with below-grade oil storage tanks. And every model features two handhole cleanouts for easy servicing.
Technische specificatie
  • Unieke ref.aosmith-cof_duraclad
  • ProductfamilieStorage Water Heaters
  • ProductgroepConservationist Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-10-16
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • Uniclass 2015-codePr_60_60_96
  • Uniclass 2015-beschrijvingWater heaters
  • CSI MasterFormat 2014 Code22 34 46
  • CSI MasterFormat 2014 TitelOil-Fired Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-titelHot Water Heaters