Publiceer je producten
Cyclone® Xi Power Direct Vent Commercial Gas Water Heater

Cyclone® Xi Power Direct Vent Commercial Gas Water Heater

4.4 van de 5 sterren4.4(5 reviews)

The Cyclone® Xi is a light-duty, power direct vent, fully condensing commercial gas water heater with an internal helical heat exchanger. This helical heat exchanger helps Cyclone Xi achieve 96% thermal efficiency and deliver outstanding hot water output.

Features

  • Energy Star® qualified
  • Helical internal heat exchanger
  • Versatile Power Direct Vent design
Technische specificatie
  • Unieke ref.aosmith-cyclone_xi-btx
  • ProductfamilieStorage Water Heaters
  • ProductgroepCyclone Xi
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-10-16
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • Uniclass 2015-codePr_60_60_96_34
  • Uniclass 2015-beschrijvingGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36
  • CSI MasterFormat 2014 TitelCommercial Gas Domestic Water Heaters
  • OmniClass-nummer23-31 29 13 13
  • OmniClass-titelHot Water Tank Gas Heaters