Publiceer je producten
Dura-Power® DEN Electric Water Heater, 10 kW and 12 kW, 30/40/50/66/80/119 gal Capacity
Gearchiveerd

Dura-Power® DEN Electric Water Heater, 10 kW and 12 kW, 30/40/50/66/80/119 gal Capacity

The Dura-Power® DEN (standard upright) series is available with tank capacities from 6 through 119 gallons. They can be installed for non-simultaneous and single element operation (maximum input up to 6 KW), or for simultaneous dual-element operation (maximum input up to 12 KW).
Technische specificatie
  • Unieke ref.aosmith-den
  • ProductfamilieStorage Water Heaters
  • ProductgroepDura-Power
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2009-09-17
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • Uniclass 2015-codePr_60_60_96_28
  • Uniclass 2015-beschrijvingElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitelCommercial Storage Electric Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-titelHot Water Heaters