Publiceer je producten
Aerotermo AB050IT-0020

Aerotermo AB050IT-0020

The aerotherms can be installed on the wall or suspended from the ceiling, directing air downwards. Aermax water fan heaters are high design heating devices that optimally deliver hot air for industrial and other large-size buildings. All the components included into the product come from main renowned European producers.
Specificatie
  • 5 models from 16 kW to 70 kW. High efficiency coil exchange with one or more flaps. Adjustable horizontal louvers. IP25B Protection degree. Rotating Brackets supplied as standard. Optional condensate drip tray housing for cooling mode Antistatic plastic material
Technische specificatie
  • Unieke ref.AB050IT-0020
  • ProductfamilieWater Fan Heater
  • ProductgroepAB Water Fan Heater
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-01-30
  • Editienummer1
  • Hoogte (mm)730
  • Breedte (mm)1390
  • Diepte (mm)595
Gerelateerd
  • HoofdmateriaalKoper
  • Secundair materiaalAluminium
  • Ontworpen inItalië
  • Gefabriceerd inItalië
  • Nettogewicht (kg)38
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieLuchtafvoer
  • UNSPSC-naamAir conditioners
  • UNSPSC-code40101701
  • Uniclass 2015-codeEF_65_80
  • Uniclass 2015-beschrijvingAir conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 15 17 17
  • OmniClass-titelFuel Fired HVAC Air Heaters
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC