Publiceer je producten
Rapid Automatic roll up Door AD swing
Rapid Automatic roll up Door AD swing
Rapid Automatic roll up Door AD swing
Rapid Automatic roll up Door AD swing
Rapid Automatic roll up Door AD swing

    Rapid Automatic roll up Door AD swing

    Auto-repair & anti-damage

    Rapid automatic roll-up door, suitable for the separation of contiguous industrial buildings and for closing external access points.


    Specificatie
    • Application: inside/inside, inside/outsidePillars and crossbeam: in press-bending plate in galvanised steel, RAL or stainless steel on demandCurtain: self-extinguishing PVC class II, anti UV and anti mould, stiffened by tubes.Auto-repair: the open rails allow the automatic curtain reinsertion in case of coming out.Anti-damage: the flexible rails and tubes avoid permanent damages to the curtain and structure.Windows: windows or visibility stripesOptional: slatted curtain, semi-automatic counterweight

      Metal detector: automatic opening command with magnetic loops metal mass sensorRadar: opening command for industrial doors. It detects both people and vehicles on surfaces from 1 to 20 square meters, adjustable according to needRemote control: transmitter-operating range from 80 to 100 meter

      Security systems: the passage control is managed and controlled in safety through two transmitting photocells (one for each door side) and two receiving ones with amplifier. Mobile protection device on the closing edge consisting of a sensitive resistive strip that in case of contact transmits via radio with the control unit. In case of accidental impact, it determines the arrest and the immediate reopening as required by the Norm UNI EN 13241. NO TOUCH SECURITY SYSTEM

      Motor control: nominal installation power 400V / 3+T - Frequency 50 Hz - Motor power from 0,37 a 0,75 kW Single speed gear motor installed integrated into or outside the crossbeam

      Technical details: opening/closing speed 0,7 - 1,0 m/s - Resistance to curtain tears 3000 N/5cm - Rails min. traction resistance 50.000 N - Resistance to pressure difference CL 2 - Max. Inside dimensions 6000x6000 mm - Max. Outside dimension 5000x5000 mm - Max. Strength on primary edge – Doors according to UNI EN 13241

    Technische specificatie
    • Unieke ref.ad-pendolare
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-06
    • Editienummer1
    Gerelateerd
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectDeuren - Industriële deur

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië