Publiceer je producten
ARDEX AF 180 - One-Component Heavy Duty Flooring Adhesive
ARDEX

ARDEX AF 180 - One-Component Heavy Duty Flooring Adhesive

ARDEX AF 180 MS is a solvent free, low odour, wet bond MS Polymer based floor covering adhesive. ARDEX AF 180 MS is protected from bio-degradation and has good resistance to plasticiser migration.
ARDEX AF 180 MS is considered Low VOC and meets the requirement guidelines for the EMICODE licence ‘EC1 PLUS R’, achieving very low emission limits.

Floor Coverings:

  • Resilient floor coverings
  • Linoleum
  • Rubber and artificial grass
  • LVT


Specificatie
  • Airing Time: 5 - 20 minutes Working Time: 35 minutes Open Time: 40 minutes Specific Density: 1.4 Packaging: 12kg Pail Shelf Life: 12 months
Technische specificatie
  • Unieke ref.Ardex-af-180
  • ProductfamilieFlooring Adhesive
  • ProductgroepHeavy Duty Adhesive
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-08-26
  • Editienummer1
Gerelateerd
  • Ontworpen inAustralië
  • Gefabriceerd inAustralië
Classificatie
  • Categorie BIMobjectVloeren - Vloer
  • IFC-classificatieFloor
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codePr_35_57_71
  • Uniclass 2015-beschrijvingResilient floor coverings
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitelResilient Flooring
  • OmniClass-nummer23-15 17 15
  • OmniClass-titelResilient Flooring
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes

Beschikbaarheid regio

Europa Oceanië