Publiceer je producten
ARDEX ARDIFIX™ ​Low Viscosity Rigid Polyurethane Crack & Joint Repair​​
ARDEX ARDIFIX™ ​Low Viscosity Rigid Polyurethane Crack & Joint Repair​​
    ARDEX

    ARDEX ARDIFIX™ ​Low Viscosity Rigid Polyurethane Crack & Joint Repair​​

    ARDEX ARDIFIX™ is a two-part polyurethane repair compound for cracks, control joints, spalls and pop-outs on interior or exterior applications. It is ideally suited to seal off cracks and saw-cuts prior to the installation of ARDEX MC™ Moisture Control Systems, Underlayments and Toppings. ARDEX ArdiFix is ultra fast setting allowing the installation to proceed within minutes of application. ARDEX ArdiFix is 100% solids for no shrinkage and cures to a rigid hardness. It also has a wide service temperature range of 0°F to 110°F (-17 to 43°C), making it suitable for applications from freezers to warehouses.

    • Two-part polyurethane
    • Extremely low viscosity allows for deep penetration
    • Repairs very fine cracks
    • Mix with sand for larger cracks or repair of spalls and pop-outs
    • Use interior or exterior
    • Ideal for filling cracks and control joints (saw cuts) prior to the installation of ARDEX MC™ Moisture Control Systems, Underlayments and Toppings
    • Ultra fast setting - starts setting in as little as 2 minutes
    • Put into service in 10 to 15 minutes
    • Grind smooth in 45 minutes
    • 100% solids, no VOC’s, non-flammable

    Available in 22 oz. dual cartridge system

    Technische specificatie
    • Unieke ref.ardex-ardifix
    • Productfamilie​Subfloor Preparation
    • ProductgroepConcrete Crack & Joint Treatments
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-09-07
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitelPainting and Coating
    • OmniClass-nummer23-15 17 29 11
    • OmniClass-titelIndustrial Floor Coatings