Publiceer je producten
Easy-Clickfals 500-164
Easy-Clickfals 500-164
Easy-Clickfals 500-164
Easy-Clickfals 500-164
Easy-Clickfals 500-164
Easy-Clickfals 500-164
    Areco

    Easy-Clickfals 500-164

    This variant offers an especially clean, refined appearance with subtle divisions that reduce visible marks while retaining the classic Clickfals design. The visual waviness of the steel is reduced, creating a more uniform finish. It is well suited to projects seeking a simple, harmonious roof surface. This BIM product represents Easy-Clickfals 500-164, intended for coordination and specification within the corresponding Areco building envelope system.
    Specificatie
    • • Product: Easy-Clickfals 500-164 • Product category: Construction: Roof • Material: Material grade not specified in the source data • Application: metal roofing and related roof construction • Dimensions, coating/colour options, tolerances, structural performance and fixing details: refer to the current product datasheet and project requirements where not stated above
    Technische specificatie
    • Unieke ref.easy-clickfals-500-164
    • ProductfamilieRoof Tiles
    • ProductgroepRoof
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-08-12
    • Editienummer1
    Gerelateerd
    • Ontworpen inDenemarken
    • Gefabriceerd inDenemarken
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • Uniclass 2015-codeEF_30_10
    • Uniclass 2015-beschrijvingRoofs

    Beschikbaarheid regio

    Europa
    Denemarken
    Zweden