Publiceer je producten
ICU Patient Ward Room with ceiling lift
Arjo

ICU Patient Ward Room with ceiling lift

4.7 van de 5 sterren4.7(14 reviews)

The Maxi Sky 2 Infection Control Overhead Ceiling lift, with single 3m KWIKtrak allows for either side of the bed one could make a transfer, or pick up of a patient. The single track covers 80% of everyday patient handling tasks. Bed to Chair, Best Boost, Turning and Repositioning in bed.

Technische specificatie
  • Unieke ref.Space-Requirements-ICU-Ward-Room-Citadel-bed-Maxi-Sky-2-Infection-Control-and-individual-3m-track
  • ProductfamilieCeiling lift
  • ProductgroepPatient lift
  • TypeShowcase (model)
  • Publicatiedatum2020-04-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalStaal
  • Ontworpen inZweden
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectMedische producten - All
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codePr_65_80_47_12
  • Uniclass 2015-beschrijvingCeiling track hoists
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitelHospitality Furniture
  • OmniClass-nummer23-21 11 00
  • OmniClass-titelCommercial Furniture
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
Soortgelijke producten

4.7 van de 5 sterren 4.7 (22)
4.9 van de 5 sterren 4.9 (9)
4.7 van de 5 sterren 4.7 (13)
4.8 van de 5 sterren 4.8 (43)