Publiceer je producten
Flexible thermal insulation ArmaFlex Duct Plus

Flexible thermal insulation ArmaFlex Duct Plus

Flexible closed-cell insulation, with high resistance to water vapor diffusion, low thermal conductivity and built-in Microban antimicrobial protection.
Specificatie
  • Flexible thermal insulation with a closed cell structure of elastomeric foam, black, with thermal conductivity λ=0.036 W/(m.K) at 0 ºC, high resistance factor to the transmission of water vapor (µ≥ 7000) to control condensation in ducts, and reaction to fire Euroclass B-s3,d0. Built-in Microbran® antimicrobial protection.
Technische specificatie
  • Unieke ref.armaflex-duct-plus
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-04-24
  • Editienummer1
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouwmaterialen - Isolatie
  • IFC-classificatieBouwelement
  • ETIM-codeEC000406
  • ETIM-naamThermal insulation
  • OmniClass-nummer23-13 25 00
  • OmniClass-titelThermal and Moisture Protective Products