Publiceer je producten
Dock Shelter
Dock Shelter
    Armo

    Dock Shelter

    3.8 van de 5 sterren3.8(5 reviews)

    Armo Dock shelters allow good adhesion to the vehicle body and therefore little energy dispersion.
    The latest model of inflatable dock shelter ARMO is the most efficient and durable sealant for a loading /
    unloading platform. Due to the accordion design of the cushion, an optimal seal is created. This is why the
    dock shelter ARMO is specifically used in situations, where there are large differences between the internal
    and external temperatures. For instance in air-conditioned or refrigerated storage areas.

    Specificatie
    • Dock shelters are necessary to correctly isolate your staff and goods of your warehouse from bad weather conditions and sudden variations of temperature. With the installation of ARMO dock shelters you save on a lot of energy.
    Technische specificatie
    • Unieke ref.retractable_dock_shelter
    • ProductfamilieDock Shelter
    • ProductgroepLoading bay
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-12-21
    • Editienummer1
    • Hoogte (mm)3400
    • Breedte (mm)3400
    • Diepte (mm)600
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Secundair materiaalRubber
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectLaadapparatuur - Dockshelter