Publiceer je producten
Digital-Flo® Steam/Water Shell and Double-Wall Tube Heat Exchanger, Pre-Piped Parallel Assembly with the Brain® and Sage™, Model DF535DWP50BS

Digital-Flo® Steam/Water Shell and Double-Wall Tube Heat Exchanger, Pre-Piped Parallel Assembly with the Brain® and Sage™, Model DF535DWP50BS

DF535DWP50BS is a complete pre-piped parallel (redundant) instantaneous steam/water shell and tube heater. The assembly includes a properly sized shell and tube heat exchanger with a Digital Recirculating Valve (DRV50) and BrainScan® hot water monitoring control module.

Digital technology provides enhanced water temperature control accuracy and enhanced user safety in a single control component. BrainScan® technology to remotely view and adjust set point, data log and monitor inlet hot, inlet cold/return and mixed water outlet with multiple BAS interface options.

Technische specificatie
  • Unieke ref.armstrong-0016
  • ProductfamilieHVAC
  • ProductgroepInstantaneous Water Heaters
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-09-08
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers