Publiceer je producten
ASAŞ Window&Door RWT64
ASAŞ Window&Door RWT64
ASAŞ Window&Door RWT64
    ASAŞ

    ASAŞ Window&Door RWT64

    RWT64 System is an insulated door and window system with 64 mm frame and 74 mm sash depth. It has a thermal barrier of 24 mm and maximum glass thickness of 44 mm. 1.6/1.8/2 mm wall thickness profile options are available. Side hung, tilt&turn, bottom hung, tilt&slide, folding, pivot opening options are available. The system also includes reinforced profile options for high static values and sash profiles suitable for PVC opening accessories.

    Specificatie
    • Technical Properties

      Frame Depth: 64,2 mm

      Vent Depth: 74,2 mm

      Wall Thickness: 1,6 / 1,8 / 2 mm

      Max. Glass Thickness: 44 mm

      Thermal Insulation Bar: 24 mm

      Application OptionsDoorWindow
      Inward Opening**
      Outward Opening*
      Bottom Hung*
      Tilt&Turn Opening**
      Vent For Pvc Accessories**
      Pivot*
      Tilt&Slide**
      Folding**

      All colors are applicable for electrostatic powder painting and anodizing surface processes.

    Technische specificatie
    • Unieke ref.asas-window-and-door-rwt64
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-03-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    Classificatie
    • Categorie BIMobjectRamen - Tilt and Turn Windows

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika