Publiceer je producten
78FP Gruvlok® Fire Check Valve
Gearchiveerd

78FP Gruvlok® Fire Check Valve

4.2 van de 5 sterren4.2(5 reviews)
The Gruvlok ® 78FP UL/ULC Listed and FM Approved Check Valve is a compact, cost effective valve, designed for use in grooved-end pipe fire protection systems and related equipment. Valves are to be used in conjunction with grooved pipe and pipe couplings that are listed or approved for fire protection systems.
Technische specificatie
  • Unieke ref.78fp-gruvlok-fire-check-valve
  • ProductfamiliePipe Joining Systems
  • ProductgroepGrooved > Flow Control > Check Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-06-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalDuctile Iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEC011469
  • ETIM-naamCheck valve
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65
  • CSI MasterFormat 2014 TitelValves for Pump Control and Check Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures