Publiceer je producten
Conical planter – PASTEL
Conical planter – PASTEL
Conical planter – PASTEL
Conical planter – PASTEL
Conical planter – PASTEL
Conical planter – PASTEL

    Conical planter – PASTEL

    With the PASTEL planter, nothing’s better than a warm and colourful touch in your urban space.

    Specificatie
    • Materials & Finishes:
      Steel planter th. 5 mm and steel slats th. 4 mm with anti-corrosion treatment and hot lacquered steel, standard colours RAL 6019 / RAL 6034 / RAL 4005 / RAL 3015 / RAL 1034 / RAL 2012 / RAL 5024 / RAL 7024
      Planting liner:
      Extravase in recyclable polyethylene with anti-UV treatment
      Colour Charcoal Grey, Melon Yellow, Pastel Blue or Lilac Blue
      Removable drainage grid
      Water reserve with overflow
      Fixing:
      To put on the ground
      Options:
      Adjustable feet (adjustment on a maximum height of 120 mm)
      Moveable with pallet jack (including feet with grooming)
      Lifting system for planting liner

    Technische specificatie
    • Unieke ref.ATC020003
    • ProductfamilieUrban Furniture
    • ProductgroepOutdoor Furniture
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-02
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPolyethyleen
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels