Publiceer je producten
Public barrier with square posts – SYNERGIE
Public barrier with square posts – SYNERGIE
Public barrier with square posts – SYNERGIE
Public barrier with square posts – SYNERGIE
Public barrier with square posts – SYNERGIE
Public barrier with square posts – SYNERGIE

    Public barrier with square posts – SYNERGIE

    Discover the security barrier with square posts from the range SYNERGIE. Equipped with square posts, it is available in several colours.

    Specificatie
    • Materials & Finishes:
      Steel structure th. 3 mm with anti-corrosion treatment and hot lacquered 3 colours of your choice
      Fixing:
      To embed on the ground with a hammer drill, provide two concrete bases of 500 x 500 mm
      On base plate, post with 4 holes Ø 12 mm (screws not included)
      By sleeve, provide two concrete bases of 500 x 500 mm (Ask us a price offer)

    Technische specificatie
    • Unieke ref.ATC030005
    • ProductfamilieUrban Furniture
    • ProductgroepOutdoor Furniture
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-02
    • Editienummer1
    Gerelateerd
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels