Publiceer je producten
Modulable backless bench – SQUARE
Modulable backless bench – SQUARE
Modulable backless bench – SQUARE
Modulable backless bench – SQUARE
Modulable backless bench – SQUARE
Modulable backless bench – SQUARE

    Modulable backless bench – SQUARE

    The SQUARE modulable backless bench is an asset for the urban environment. It is aesthetic, comfortable and allows dialogue as a loveseat.

    Specificatie
    • Materials & Finishes:
      IPN steel structure of 80 mm anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      Steel seat th. 8 mm anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      Fixing:
      To embed in concrete with a hammer drill, structure with 8 holes Ø 10 mm (screws not included)

    Technische specificatie
    • Unieke ref.ATC040007
    • ProductfamilieUrban Furniture
    • ProductgroepOutdoor Furniture
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-02
    • Editienummer1
    Gerelateerd
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels