Publiceer je producten
P1000WT - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Atkore

P1000WT - 1-5/8 x 1-5/8 - 12 Gauge Slotted

12 gauge strut channel with wide slots P1000WT has wide slots on the back side for use with 5/8” threaded rod and fasteners. The wider slots are an advantage during installation, eliminating the need for field drilling traditional slotted channel while retaining the adjustability of traditional slotted channel. This channel is commonly used for trapeze supports, anchoring to concrete, ceiling grids, pipe, conduit, duct and cable tray supports, racks, and other general framing. For application examples, refer to our Application Showcase.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specificatie
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Technische specificatie
  • Unieke ref.US-P1000WT
  • ProductfamilieUnistrut
  • Productgroep1-5/8" Metal Framing
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-17
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieBouwkundig element
  • Uniclass 2015-codeSs_20_10_75
  • Uniclass 2015-beschrijvingStructural framing systems
  • CSI MasterFormat 2014 Code05 10 00
  • CSI MasterFormat 2014 TitelStructural Metal Framing
  • OmniClass-nummer23-13 35 00
  • OmniClass-titelFraming Products