Publiceer je producten
FRE Composites - Above Ground - Standard Wall (SW) - IPS SW Conduit Body LB
Atkore

FRE Composites - Above Ground - Standard Wall (SW) - IPS SW Conduit Body LB

FRE Composites Above Ground Fiberglass Conduit system consists of conduits, fittings, conduit bodies and adaptors. It is designed to provide power, telecommunications and transit utilities as well as commercial and industrial markets with a reliable, easily installed carrier for exposed applications. UL Listed and CSA Certified, this system is designed for use above ground as described in the National Electrical Code (NEC) for non-hazardous locations and Canadian Electrical Code (CEC) Part 1. FRE® Above Ground Conduit system is a better, safer, more economical, and longerlasting than PVC, Coated Steel and Rigid Galvanized Steel conduit.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specificatie
  • ADVANTAGES

    • Best corrosion protection of any conduit material
    • Nonmetallic. Will not rust or corrode
    • Fire resistant and non-toxic
    • Non-conductive, assuring a safe system
    • Thermal expansion rate is similar to RMC
    • Simple push-fit assembly (TriSealTM one piece injection moulded gasket) – no threading of joints required
    • Low coefficient of friction. Smooth inner wall results in longer cable pulls with no burn-through
    • A much more economical installation compared to PVC coated steel and RMC
    • Lightweight: A 19.68 ft. (6 m) section of 4" (102 mm) conduit weighs less than15 lbs. (7 kg.)

    FEATURES

    • Suitable for indoor use (non-hazardous locations)
    • Available in 3/4" (19 mm) through 8" (203 mm) diameters
    • Complete line of elbows, fittings and conduit bodies
    • Field bendable with hot box
    • Special colors available upon request
    • UL2515/CSA C22.2 No.2515

    ENGINEERING

    • Chemical Inertness. Impervious to a wide spectrum of chemicals and fuels
    • Contains no chlorine, halogen or other toxic materials
    • Temperature range from -40°F to +230°F (-40°C to +110°C)
Technische specificatie
  • Unieke ref.FRE-Composites-Above-Ground-SW-IPS-Conduit-Body-LB
  • ProductfamilieFRE Composites
  • ProductgroepAbove Ground SW IPS Fiberglass Conduit System
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-03-09
  • Editienummer1
Gerelateerd
  • HoofdmateriaalFiberglass
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • Uniclass 2015-codePr_65_70_11_20
  • Uniclass 2015-beschrijvingConduit fittings
  • CSI MasterFormat 2014 Code26 05 33.13
  • CSI MasterFormat 2014 TitelConduit for Electrical Systems
  • OmniClass-nummer23-35 33 17
  • OmniClass-titelElectrical Conduits