Publiceer je producten
P1000KO - 1-5/8 x 1-5/8 - 12 Gauge Knock Outs
Atkore

P1000KO - 1-5/8 x 1-5/8 - 12 Gauge Knock Outs

12 gauge strut channel with knock outs P1000KO is designed for use in electrical raceway and support applications, and is UL listed and CSA listed for use as a strut-type channel raceway. The knock-outs are supplied attached to the strut and can be punched out in the field, as needed, for entry and exit of the wiring from the channel raceway.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specificatie
  • Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
    https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

    or from our BIM website:
    http://atkore.com/bim
Technische specificatie
  • Unieke ref.US-P1000KO
  • ProductfamilieUnistrut
  • Productgroep1-5/8" Metal Framing
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-17
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Distributie
  • IFC-classificatieBouwkundig element
  • Uniclass 2015-codeSs_20_10_75
  • Uniclass 2015-beschrijvingStructural framing systems
  • CSI MasterFormat 2014 Code05 10 00
  • CSI MasterFormat 2014 TitelStructural Metal Framing
  • OmniClass-nummer23-13 35 00
  • OmniClass-titelFraming Products